Product IMX12-CC-2X-4BU
Accessories
Removable Spring-Type Terminals
Ident. no.: 7580943- Removable spring terminals for IMX12 modules
- 2-pin, color: blue
- Quantity delivered: 4 pcs.
- cRUus recognized
General data
EAN | 4047101390797 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 8536698000 |
Country of origin | CN |
Weight | 22 g |
Technical Data
Protection class | IP20 |
Product series | IM(X)12 |
Mounting accessories
![]() |
IMX12-SG10-1U-1UI-0/24VDC/CC | 100009876 |
![]() |
IMX12-SG10-1U-1UI-0/24VDC | 100009877 |
IMX12-SC-2X-4BK
Screw terminals for IM(X)12 modules; included in delivery: 4 pcs. of 2-pin black terminals |
7580940 | |
IMX12-SC-2X-4BU
Screw terminals for IM(X) 12 modules; included in delivery: 4 pcs. of 2-pin blue terminals |
7580941 | |
IMX12-CC-2X-4BK
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. black terminals, 2-pin |
7580942 | |
IMX12-CC-2X-4BU
Spring terminals for IM(X)12 modules; included in delivery: 4 pcs. blue terminals, 2-pin |
7580943 |