Product RU50U-S18-LI8X-H1141
Ultrasonic Sensor
Diffuse Mode Sensor
Ident. no.: 100000748- Smooth sonic transducer face
- Cylindrical housing S18, potted
- Connection via M12 × 1 male connector
- Temperature compensation
- Blind zone: 5 cm
- Range: 50 cm
- Aperture angle of sonic cone: ±20 °
- Analog output, 4…20 mA
- Adjustable measuring range

General data
| EAN | 4047101442359 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 40 g |
Technical Data
| Function | Proximity |
| Operating mode | Time of Flight |
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Radiation direction | straight |
| Range | 50…500 mm |
| Resolution | 0.2 mm |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, LCP, Yellow |
| Ambient temperature | -20…+50 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
| Special features | Compact |

