Product FS100-300L-04-2UPN8-H1141
Flow Sensor
Ident. no.: 100001008- Screw-in adaptor with process connection G1/4" male thread included in delivery
- Sensor housing material 1.4404 (316L)
- Medium contact material 1.4571 (316Ti)
- Immersion depth 16.9 mm
- Process value display with bar graph
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Adjustment of flow speed via teach function
- 10…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Connector, M12 × 1

General data
EAN | 4047101446661 |
eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
Customs tariff number | 8538908180 |
Country of origin | DE |
Weight | 369 g |
Technical Data
Function | Flow monitoring |
Design | With display (integrated probe) |
Process connection | G 1/4'' male thread |
Bar length (L1) | 45 mm |
Immersion depth L | 16.9 mm |
Medium | liquids |
Operating voltage | 10…33 VDC |
Output function | NO/NC programmable, PNP/NPN |
Communication protocol | IO-Link |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
Medium temperature | -25…+85 °C |
Ambient temperature | -40…+80 °C |
Protection class | IP66/IP67/IP69K |
Approvals | CE, cULus |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Manual
FS100 — Instructions for use | 1304 KB |
IO-Link parameters | 319 KB |
IO-Link — Simple, Consistent, Efficient | 1266 KB |