Product BL20-E-10UL
BL20 Economy Module
Potential Distribution Module, 10x 24 VDC
Ident. no.: 100001335- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- 10 connection terminals for wiring the 24 VDC potential from the UL field supply

General data
| EAN | 4047101451351 |
| Customs tariff number | 8536698000 |
| Country of origin | DE |
| Weight | 63 g |
Technical Data
| Connection technology signal | Cage clamp terminal |
| Device type | I/O Module |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |

