Product LS-534-0000-LIU24PN8X-H1181
Level Sensor
With Analog Output and 4 × Switching Outputs
Ident. no.: 100001847- Multiple output signals: one system for both level detection and continuous level monitoring
- Low maintenance and quick commissioning without calibration
- High flexibility due to cutable probe
- Compact, rotatable display housing ensures easy installation
- Small inactive areas, ideal for small containers
- Process temperature to 212 °F
- Process pressure up to 145 psi
- Coaxial tubes available for non-metallic tanks
- IO-Link 1.1
- 12…30 VDC
- 1 × analog output 4… 20 mA/0… 10 V (automatic switchover depending on load)
- 1 × transistor output (PNP) or IO-Link
- 3 × transistor output (PNP/NPN switchable)
- Dielectric constant: ≥ 5 for mono-rod probe/rope probe or ≥ 1.8 with coaxial tube

General data
| EAN | 4047101554588 |
| eCl@ss-Code (V5.1.4): | 27200513 -/- Level measurement, conducted microwave |
| Customs tariff number | 9026102040 |
| Country of origin | DE |
| Weight | 563 g |
Technical Data
| Detection type | medium contact |
| Medium | liquids |
| Measuring principle | Guided microwave |
| Process connection | 3/4″ NPT male thread |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Materials (contact with media) | Stainless steel 1.4404 (AISI 316L), PTFE, FKM |
| Housing material | Plastic, PBT |
| Medium temperature | -20…+100 °C |
| Pressure resistance | -1…10 bar |
| Ambient temperature | -20…+60 °C |
| Protection class | IP67 |
Data Sheets
Approval
Configuration File
Configuration Software
Manual
| Getting Started — FDT/DTM Frame PACTware | 11322 KB |
| LS-5 level sensors | 2437 KB |
| IO-Link Parameters | 433 KB |
Product Catalog
Product Flyer
Quick Start Guide
UL Approval
Mounting accessories
|
LSRP-1000
Rod probe for screwing into LS-5 level sensors, length 1000 mm |
100002197 |
|
LSRP-0500
Rod probe for screwing into LS-5 level sensors, length 500 mm |
100002196 |

