Product BTS-DSC26-UR10
Mounting Accessories
Spacer for Actuator (Puck)
Ident. no.: 100002103- For actuation kit (puck) BTS-DSC26-EB20
- With this accessory, the puck can be mounted on a connection shaft (shaft extension) with a height of 20 mm

General data
| EAN | 4047101457735 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | DE |
| Weight | 13 g |
Technical Data
| Accessory type | Spacer |
| For use with | Dual sensors |
| Construction size | 13.7 mm |
| Housing diameter | Ø 37.5 mm |
| Housing material | Plastic, PA6, Black |

