Product RU50L-S18-AP8X
Ultrasonic Sensor
Retroreflective Sensor
Ident. no.: 100002165- Smooth sonic transducer face
- Cylindrical housing S18, potted
- Connection via cable, 2 m
- Teach range adjustable via adapter
- Temperature compensation
- Teach-in range: 5…49 cm
- Aperture angle of sonic cone: ±20 °
- PNP switching output, NO contact
- Switching range adjustable

General data
EAN | 4047101459647 |
eCl@ss-Code (V5.1.4): | 27272802 -/- Retroreflective ultrasonic sensor |
Customs tariff number | 8536507000 |
Country of origin | DE |
Weight | 112 g |
Technical Data
Function | Retroreflective |
Operating mode | Time of Flight |
Design | Threaded barrel |
Construction size | M18 x 1 |
Radiation direction | straight |
Range | 50…500 mm |
Resolution | 0.2 mm |
Operating voltage | 15…30 VDC |
Switching element function | NO contact |
Output function | PNP |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, LCP, Yellow |
Ambient temperature | -20…+50 °C |
Protection class | IP67 |
Approvals | CE, cULus |
Special features | Compact |