Product PT100R-2003-IX-H1143
Pressure Transmitter
With Current Output (2-Wire)
Ident. no.: 100002248- Fully welded metal measuring cell
- Pressure range 0…100 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101460445 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 9026204000 |
| Country of origin | CH |
| Weight | 106 g |
Technical Data
| Design | Without display |
| Process connection | 1/4″ NPT-18 male thread |
| Pressure type | Relative pressure |
| Pressure range bar | 0…100 bar |
| Pressure range psi | 0…1450.38 psi |
| Operating voltage | 10…30 VDC |
| Electrical output | Current output (2-wire) |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Material pressure transducer | Stainless steel 1.4435 (AISI 316L) |
| Medium temperature | -30…+120 °C |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |
| Approvals | ATEX II 1/2 GD, CE, IECEx II 1/2 GD, UKEX, GOST/EAC RU, Metrological certification (RUS), cULus |
Data Sheets
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |

