Product LUS211-40-34-LI2UPN8-H1141
Ultrasonic Sensor
Level Control
Ident. no.: 100003168- 4-digit, 2-colored, 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- ¾" NPT process connection
- Blind zone: 0.5 cm
- Range: 40 cm
- Resolution: 0.5 mm
- Aperture angle of sonic cone: ±15 °
- 1 × switching output, PNP/NPN
- 1 × analog output, 4…20 mA / 0…10 V / additional switching output, PNP/NPN
- NO/NC programmable
- Transmission of process value and parametrization via IO-link

General data
| EAN | 4047101476248 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 398 g |
Technical Data
| Detection type | contactless |
| Medium | liquids, Bulk goods |
| Measuring principle | Ultrasonic |
| Process connection | 3/4″ NPT |
| Max. range | 400 mm |
| Operating voltage | 18…33 VDC |
| Output function | NO/NC, PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV PA |
| Pressure resistance | 0.5…5 bar |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, cULus |
Data Sheets
Approval/Declaration
Configuration File
Configuration Software
Manual
Quick Start Guide
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
BL67-4IOL
4-channel IO-Link Master module for the modular BL67 I/O-system |
6827386 |
|
BL20-E-4IOL
IO-Link master module for the modular BL20 I/O system, 4-channel |
6827385 |
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

