Product TBEN-LL-16DXP
Compact multiprotocol I/O module for Ethernet
16 Universal Digital Channels, Configurable as PNP Inputs or 2A Outputs
Ident. no.: 100004252- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- PROFINET S2 system redundancy
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, 5-pin, L-coded male connector for power supply
- Galvanically isolated voltage groups support passive safety
- ATEX zone 2/22
- CCC-Ex
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel
- Two freely selectable digital channels per port
- Programmable ARGEE

General data
| EAN | 4047101496789 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 572 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic |
| Signal type | Digital input, Digital input/output, Digital output |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
| Fieldbus transmission rate | 10/100 Mbps |
| Fieldbus connection technology | 2 x M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
Approval
Configuration File
Configuration Software
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Overview
Technology Flyer
Mounting accessories
|
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories
|
VS-M12-PWR
Blanking plug for M12 female connectors |
100034822 |
Connectivity accessories — Power supply
|
RKP46PL-2-RSP46PL
Power Cable, Extension Cable, M12 Power, Female, Straight, 4-pin, L-code, M12 Power, Male, Straight, 4-pin, L-code, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
UX11803 |
Connectivity accessories — I/O
|
RK 4T-2-RS 4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, M12, Male, Straight, 3-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2151-3 |
|
RK 4.4T-2-RS 4.4T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, M12, Male, Straight, 4-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2445 |
|
RK 4.5T-2-RS 4.5T
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com |
U2187-1 |
Connectivity accessories — Network
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |

