Product TBEN-L5-SE-M2
Managed Ethernet Switch
8 × 100-Mbit Ports, 2 × 1-Gbit Ports
Ident. no.: 100004425- PROFINET device, EtherNet/IP device or Modbus TCP server
- 2 × M12, 8-pin, X-coded, 1 Gbps high-speed backbone
- 8 × M12, 4-pin, D-coded, 100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- 7/8″ male connector for power supply, 5-pin
- Galvanically isolated voltage groups
- ATEX zone 2/22
- CCC-Ex
- Web-based management
- Firewall
- Configurable LAN/WAN zones
- NAT routing
- VLAN according to IEEE 802.1q
- Prioritization according to IEEE 802.1p
- DHCP server/client
- Port-based IP address assignment
- IGMP (snooping/querier)
- Media redundancy RSTP
- HTTP, HTTPS, LLDP, NTP, SNMP V1–V3
- Port mirroring

General data
| EAN | 4047101499377 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 607 g |
Technical Data
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Device type | Ethernet switch |
| Transmission rate Ethernet | 10/100/1000 Mbps |
| Number of Ethernet ports | 10 ports |
| Connection technology Ethernet | 2 × M12, 8-pin, X-coded, 8 × M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
Approval
Configuration File
Configuration Software
Firmware
Instructions for Use
Manufacturer's Declaration
Mounting accessories
|
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories — Power supply
|
RSM RKM 50-2M
Actuator and Sensor Cordset, Extension Cable, 7/8” Male, Straight, 5-pin, 7/8″, Male, Straight, 4-pin, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com |
U2282-0 |
Connectivity accessories — Network
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |

