Product  NCLS-WA4

Accessories

Ball Sleeve without Control Bore

For NCLS Capacitive Limit Level Sensors

Ident. no.: 100004432
    • Welding sleeve for pipes/pipe bends and inclined installation
    • HPC-Sleeve No. 1
    • Suitable for NCLS limit level sensors
#

General data

EAN 4047101499445
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 73072910900
Country of origin DE
Weight 134 g

Technical Data

Design Accessories for threaded barrels
Housing material Stainless steel, 1.4404 (AISI 316L)
Protection class IP67

Data Sheets

Approval/Declaration

CAD File

Catalog (CAT)

Product Overview

Select Country

Turck worldwide

to top