Product NCLS-TC50
Accessories
Tri-Clamp Process Adapters
For NCLS Capacitive Limit Level Sensors
Ident. no.: 100004436- Terminal adapter for pipes
- Triclamp G1/2", DN50 in accordance with DIN 32676
- Suitable for NCLS limit level sensors
- The Triclamp process adapters are particularly suitable for use in aseptic environments such as the pharmaceutical or biotechnology industries.

General data
EAN | 4047101499483 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 223 g |
Technical Data
Accessory type | Process adapter |
For use with | Capacitive sensors |
Process connection | Tri-Clamp 3″ |
Mounting | Flush |
Construction size | 34 x 50.5 x 50.5 mm |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Protection class | IP67 |