Product GEN-3G
excom I/O System
Multiprotocol Gateway for Ethernet
Ident. no.: 100004545- Gateway for Ethernet fieldbus communication
- Connection of the excom station to the Ethernet fieldbus
- Support for Ethernet protocols Modbus TCP, EtherNet/IP and PROFINET
- Integrated switch, 10/100 Mbps
- Two RJ45 connectors for fieldbus connection

General data
| EAN | 4047101501315 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 128 g |
Technical Data
| Fieldbus Protocol | EtherNet/IP, PROFINET, Modbus TCP |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | Gateway |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CCC, INMETRO, KOSHA, EAC Ex, UKCA, CE |
Data Sheets
Approval
Configuration File
| EtherNet/IP CIP bridging | 254 KB |
| EtherNet/IP consolidated IO | 2791 KB |
| GSDML files | 37 KB |
| L5K File | 205 KB |

