Product RI20P2-QR20-LI2X2
Miniature Encoder
With Analog Output
Premium Line
Ident. no.: 100004581- Rectangular, plastic
- Compact and robust housing
- Versatile mounting possibilities
- Positioning element P2-RI-QR20 included in delivery
- High protection class IP68/IP69K
- Protection against salt spray
- Measuring range displayed via LED
- Immune to electromagnetic interference
- 0.09° resolution
- 3‐wire, 15…30 VDC
- Analog output 4…20 mA
- Output 22 mA (typ.) where there is no RLC coupling
- Cable length 2m

General data
EAN | 4047101501513 |
eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
Customs tariff number | 9031808085 |
Country of origin | DE |
Weight | 160 g |
Technical Data
Encoder line | Premium-Line |
Technology | Contactless |
Output type | Absolute singleturn |
Shaft Type | Blind hole shaft |
Shaft diameter D (mm) | 6, 6.35 |
Construction size | 71.6 x 62.6 x 20 mm |
Flange type | Flange without mounting element |
Measuring range | -10…10° |
Operating voltage | 15…30 VDC |
Output function | Analog output |
Current output | 4…20 mA |
Electrical connection | Cable |
Cable length (L) | 2.0 m |
Housing material | Plastic, Ultem |
Ambient temperature | -40…+70 °C |
Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Catalog
Manual
Product Flyer
Mounting accessories
![]() |
P1-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6 mm shafts |
1593041 |
![]() |
P2-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6.35 mm shafts |
1593042 |