Product TBEC-LL-8IOL
Compact I/O Module for EtherCAT
8 IO-Link Master Channels
4 Universal Digital PNP Channels, 2 A, Channel Diagnostics
Ident. no.: 100004614- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, 5-pin, L-coded male connector for power supply
- Galvanically isolated voltage groups support passive safety
- ATEX zone 2/22
- CCC-Ex
- M12 ports for IO-Link master, 5-pin
- IO-Link master port class A and port class B
- IO-Link Protocol 1.1

General data
| EAN | 4047101501995 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 567 g |
Technical Data
| Fieldbus Protocol | EtherCAT |
| Signal type | IO-Link, Digital output, Digital input/output, Digital input |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station |
| Fieldbus connection technology | 2 x M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus |
Data Sheets
Approval
Catalog (CAT)
Configuration File
Configuration Software
Instructions for Use
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Software
Mounting accessories
|
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories — Power supply
|
RKP46PL-2-RSP46PL
Power Cable, Extension Cable, M12 Power, Female, Straight, 4-pin, L-code, M12 Power, Male, Straight, 4-pin, L-code, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
UX11803 |
Connectivity accessories — Network
|
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
|
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |

