Product TX707HB-P3CV01
TX700 HMI/PLC Series
7” Sunlight Readable Display — CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Metal Housing and Glass Front with a Capacitive Touch
Ident. no.: 100007473- 7" TFT wide screen color display
- LED backlight
- 800 x 480 pixel resolution
- 16 M colors
- Capacitive touchscreen with glass front
- Higher level of brightness for improved readability in sunlight
- Greater screen quality thanks to liquid bonding (LOCA), which improves contrast and brightness by reducing reflection and refraction
- Extended temperature range
- Increased robustness against mechanical influences
- All-metal housing, coated to protect the PCB
- 3 RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 2 USB host ports
- 1 SD card slot

General data
| EAN | 4047101509588 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 1580 g |
Technical Data
| Product Family | TX700 |
| Device function | HMI/PLC |
| Diagonal screen size | 7 ″ |
| Touchscreen | Capacitive, Glass front |
| Application area | Factory Automation |
| Format | 16:9 |
| Processor | ARM Cortex A9, Dual core 800 MHz |
| Memory | 4 GB Flash |
| RAM memory | 1024 MB |
| Programming | CODESYS V3 |
| Fieldbus master | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCAT |
| Fieldbus slave | Modbus TCP, Modbus RTU, PROFINET |
| Protection class | IP66 front, IP20 rear |
Data Sheets
Approval/Declaration
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Technical Support Document (TSD)
Mounting accessories
|
TX700-MOUNT-07
TX700 mounting bracket and power connectors for 5–7” devices |
100003188 |
Functional accessories
|
TX-IO-XX03
Plug-in I/O module — 20 DI, 12 DO, 4 AI (U/I/RTD/TC), 4 AO (U/I) |
6828201 |
|
TX-IO-DX06
Plug-in I/O module — 8 DI, 6 DO, 1 relay output (NO) |
6828203 |
|
TX-DP-S
Plug-in PROFIBUS DP slave interface, 9-pin SUB-D female connector |
100010167 |
|
TX-CAN
Plug-in CANopen interface, 9-pin SUB-D male connector |
6828210 |
|
TX-RS485
Plug-in interface for RS485/RS422, 9-pin SUB-D female connector |
100002598 |
|
TX-RS232
Plug-in interface for RS232, 9-pin SUB-D female connector |
100002599 |
|
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |
Functional accessories
|
RJ45S RJ45S 441-2M
Ethernet cable, RJ45 male straight to RJ45 male straight, 2 m |
U-06842 |

