Product REI-E-113T8C-2B360-H1181
Incremental Encoder
Efficiency Line
Ident. no.: 100011537- Clamping flange, Ø 58 mm
- Solid shaft, Ø 8 mm × 15 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP64 on housing and shaft side
- ‐20…+70 °C
- Max. 4500 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Male connector, M12 x 1 , 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 360 pulses per revolution

General data
EAN | 4047101546866 |
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9032894000 |
Country of origin | IN |
Weight | 365 g |
Technical Data
Encoder line | Efficiency-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 8 |
Flange diameter | Ø 58 mm |
Flange type | Clamping flange |
Resolution, incremental | 360 ppr |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, with inverted signals |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -20…+70 °C |
Protection class shaft | IP64 |
Protection class | IP64 |
Data Sheets
Approval/Declaration
Catalog
Manual
Mounting accessories
![]() |
RA-BC-20-06-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 8 mm |
100048778 |
![]() |
RA-BC-20-08-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 8 mm |
100048780 |
![]() |
RA-BC-20-08-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 10 mm |
100048781 |
![]() |
RA-BC-20-08-12
Bellows coupling with aluminum hub Ø 20 mm; d1 = 8 mm, d2 = 12 mm |
100049106 |