Product TN-M30-IOL2-H1141
HF Read/Write Head
IO-Link
Ident. no.: 100012162- Threaded barrel, M30 x 1.5
- Chrome-plated brass
- Process value in 32-byte IO-Link telegram
- Operation in SIO mode possible
- RSSI value output
- Alarm outputs, parameterizable (e.g. for RSSI threshold)
- Password function for accessing the tag (separate hardware must be used to enable the password function)
- Operating hours counter
- Male connector, M12 × 1, 4-pin

General data
| EAN | 4047101514193 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 136 g |
Technical Data
| Technology | HF RFID |
| Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Mounting | Non-flush |
| Fieldbus Protocol | IO-Link |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+80 °C |
| Protection class | IP67 |
Data Sheets
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Function Block/Library
| CODESYS Function Block for RFID IO-Link Read/Write Devices IOL2 | 26224 KB |
| TIA Function Block for RFID IO-Link Read/Write Devices IOL2 | 671 KB |
Instructions for Use
Manual
Quick Start Guide
Mounting accessories
|
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |
|
BST-30N
Mounting clamp for threaded barrel sensors, without dead-stop; material: PA6 |
6947217 |
|
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
Functional accessories
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

