Product LRS510-10-57-2UPN8-H1141
Radar Sensor
Level Control
Ident. no.: 100012726- Range: 10 m
- Blind zone: 35 cm
- Resolution: 1 mm
- Cone angle of the radar beam: ±3°
- Distance, level, volume or % output
- Approved according to ETSI 305550-2
- Approved according to FCC/CFR. 47 Part 15.
- Male connector, M12 × 1, 4-pin
- Operating voltage 18…33 VDC
- Switching output switchable between PNP/NPN
- IO-Link
- 4-digit, 2-colored, 14-segment display
- Housing is rotatable by 180° after mounting the process connection
- Process connection NPT 1"
- Pressure resistance -1…16 bar rel.

General data
| EAN | 4047101514483 |
| eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
| Customs tariff number | 9026102040 |
| Country of origin | DE |
| Weight | 447 g |
Technical Data
| Detection type | contactless |
| Medium | liquids, Bulk goods |
| Measuring principle | Radar |
| Process connection | 1” NPT |
| Max. range | 10000 mm |
| Cone angle | 6 ° |
| Operating voltage | 17…33 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 PEEK |
| Process Pressure | 16 bar |
| Ambient temperature | -25…+65 °C |
| Protection class | IP67/IP69K |
Data Sheets
Approval/Declaration
Configuration File
| LRS series IODD radar sensors | 265 KB |
| IODD Radar Sensors of the LRS Product Series, Version 2 | 1287 KB |
Configuration Software
Manual
| Instructions for use, LR series radar sensors | 1975 KB |
| Instructions for Use for LRS Product Series 2.1 Radar Sensors | 2651 KB |
| IO-Link parameters | 388 KB |
Product Flyer
Quick Start Guide
Software
Functional accessories
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

