Product TW-R4-3-M-B320-10PCS
HF Tag
In Metal
Ident. no.: 100013771- Tag for mounting in metal
- EEPROM, memory 320 byte
- For direct mounting on and in metal

General data
| EAN | 4047101515916 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Hard tag |
| Housing diameter | Ø 4.3 mm |
| Mounting | In metal |
| Memory size | 320 Byte |
| Freely usable memory | 316 Byte |
| Housing material | Plastic, PPA-GF30 |
| Active area material | Plastic, PPA, yellow |
| Temperature during read/write access | -40…+85 °C |
| Temperature outside detection range | -45…+85 °C |
| Protection class | IP68 |

