Product TB-SG-S
TBxx-S Metal Protective Housing for EX Applications
Ident. no.: 100014866- Installation in ATEX Zone 2/22
- Module types: TBEN-S

General data
EAN | 4047101517774 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 73269098900 |
Country of origin | DE |
Weight | 223 g |
Technical Data
Device type | Protective housing |
Ambient temperature | -40…+70 °C |
Connectivity accessories — Network
![]() |
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
![]() |
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |