Product  REM-190S8S-IOL32B-H1141

Absolute Rotary Encoder - Multiturn

IO-Link

Industrial Line

Ident. no.: 100018240
    • Synchro flange, Ø 36 mm
    • Solid shaft, Ø 8 mm × 15 mm
    • Magnetic measuring principle
    • Shaft material: stainless steel
    • IP67 rated on the shaft side
    • ‐40…+85 °C
    • Max. 4000 rev/min
    • 18….30 VDC
    • M12 x 1 male connection, 4-pin
    • Singleturn resolution 14 bit scalable, default 14 bit
    • Multiturn resolution scalable only to 18 bits over total resolution, default 18 bits
    • Total resolution 32 bit scalable, default 32 bit
#

Mounting accessories

100048778
100048780
100048781
100049106

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top