Product NICP-EM30-IOL-H1141
Inductive coupler
Primary Side
Ident. no.: 100018258- Threaded barrel, M30 × 1.5
- Stainless steel, 1.4404
- IO-Link COM2 (38.4 kbps)
- IO-Link COM3 (230.4 kbps)
- DC 4-wire, 24 VDC
- 2 × PNP/NPN outputs or 1 × PNP/NPN input
- M12 × 1 male connector
- IO-Link transmission

General data
| EAN | 4047101523942 |
| eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| System components | Primary Side |
| Output function | PNP/NPN |
Data Sheets
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Manual
Quick Start Guide
Mounting accessories
|
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 |
|
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |
Functional accessories
|
NICS-EM30-IOL-HK1141
Inductive coupler, secondary side |
100018259 |

