Product B2NF85H-QR20-IOLX3-H1141
Dynamic Inclinometer
IO-Link
Ident. no.: 100020901- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection via two axes with ±85 ° measuring range
- Temperature detection from -40 °C to 85 °C
- High protection class IP68/IP69K
- Protected against salt spray and rapid temperature change
- 18…30 VDC
- M12 × 1 connector, 4-pin
- Communication via IO-Link

General data
| EAN | 4047101527667 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 89 g |
Technical Data
| Measuring principle | Combination of gyroscopes and accelerometers |
| Measuring range | -85…85° |
| Number of measuring axes | 2 |
| Construction size | 71.6 x 62.6 x 20 mm |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
CAD File
Catalog
Configuration File
Configuration Software
Manual
Product Flyer
Mounting accessories
|
MAGKIT-QR20
Mounting magnet for mounting the MAGKIT-QR20; pack contents: magnet and 2 mounting screws |
100051844 |

