Product IM18-CCM50-MTI/24VDC
Cabinet Guard
Internal and External Sensors
Ident. no.: 100022405- Microprocessor: AM3358BZCZA100 (TI Sitara 32-Bit ARM Cortex-A8)
- RAM: 8 Gbit 1 GB DDR3L
- Flash: 8GB eMMC
- Debian operating system
- Interfaces:
- 1 × 1 GB Ethernet
- 1 × 100 MB Ethernet
- 1 × CAN/RS485
- 2 digital inputs or outputs
- 2 analog inputs
- 1 × relay
- Temperature detection
- Moisture detection
- Proximity detection
- Supply voltage 24 VDC
- DIN rail mounting

General data
| EAN | 4047101530254 |
| Customs tariff number | 8537109160 |
| Country of origin | DE |
| Weight | 223 g |
Technical Data
| Device type | Cabinet guard |
| Nominal voltage | 24 VDC |
| Digital output | Relay output |
| Electrical connection | Removable spring-type terminals, 3-pin |
| Protection class | IP20 |
| Product series | IM18 |

