Product B2N85H-QR20-2UPN6X3-H1141
Inclinometer
With Switching Outputs
Ident. no.: 100026934- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection via two axis with ±85 ° measuring range and two freely configurable switching outputs (PNP/NPN)
- High protection class IP68/IP69K
- Protected against salt spray and rapid temperature change
- 10…30 V DC
- Male connector, M12 × 1, 4-pin
- Parameterization via IO-Link with USB-2-IOL-0002

General data
| EAN | 4047101538298 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 86 g |
Technical Data
| Measuring principle | Acceleration |
| Measuring range | -85…85° |
| Number of measuring axes | 2 |
| Construction size | 71.6 x 62.6 x 20 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Catalog
Configuration File
Manual
Product Flyer
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |

