Product RI360P2-QR20-9F16B-0.3-DT04-4PMB
Miniature encoder
With J1939 Output
Premium Line
Ident. no.: 100027542- Rectangular, plastic
- Compact and robust housing
- Versatile mounting possibilities
- Positioning element P2-RI-QR20 included in delivery
- For vehicle electrical systems, 12 V and 24 V
- Increased interference immunity 100 V/m following the e1 type approval
- Protection against conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
- Extended temperature range
- High protection class IP68/IP69K
- Protection against salt spray and rapid temperature change
- Measuring range displayed via LED
- Immune to electromagnetic interference
- Resolution: 0.09°
- 8…30 VDC
- J1939
- Male connector, Deutsch DT04-4PMB

General data
| EAN | 4047101539103 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 180 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Absolute singleturn |
| Shaft Type | Blind hole shaft |
| Shaft diameter D (mm) | 6, 6.35 |
| Construction size | 71.6 x 62.6 x 20 mm |
| Flange type | Flange without mounting element |
| Measuring range | 0…360° |
| Operating voltage | 8…30 VDC |
| Communication protocol | SAE J1939 |
| Electrical connection | Cable with connector, Deutsch DT04-4PMB |
| Cable length (L) | 0.40 m |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Catalog
Configuration File
Manual
Mounting accessories
|
P1-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6 mm shafts |
1593041 |
|
P2-RI-QR20
Positioning element for encoder RI-QR20, for Ø 6.35 mm shafts |
1593042 |

