Product B1N360V-QR20-2LI2X3-H1151
Inclinometer
With Analog Outputs
Ident. no.: 100030753- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection via one axis with 360 ° measuring range
- High protection class IP68/IP69K
- Protected against salt spray and rapid temperature change
- 15…30 VDC
- M12 × 1 male connector, 5-pin
- Two counter-running 4…20 mA analog outputs improve machine safety through redundancy
- The start, end and center point of the measuring range can be adjusted using teach adaptor TX1-Q20L60
- Individual parameterization possible with USB-2-IOL-0002

General data
| EAN | 4047101558791 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 89 g |
Technical Data
| Measuring principle | Acceleration |
| Measuring range | 0…360° |
| Number of measuring axes | 1 |
| Construction size | 71.6 x 62.6 x 20 mm |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Catalog
Configuration File
Manual
Product Flyer
Mounting accessories
|
MAGKIT-QR20
Mounting magnet for mounting the MAGKIT-QR20; pack contents: magnet and 2 mounting screws |
100051844 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

