Product FS101-300L-04-2UPN8-H1141
Flow Sensor
Ident. no.: 100030866- Screw-in adapter with process connection G1/4″ male thread included in delivery
- Sensor housing material 1.4404 (316L)
- Media-contacting material 1.4571 (316Ti)
- Immersion depth 16.9 mm
- 4-digit 12-segment display, rotatable by 180°
- Flow monitoring for liquid media
- Protection classes IP66, IP67 and IP69K
- Adjustment of flow speed via teach function
- 17…33 VDC
- NO/NC contact, PNP/NPN output, IO-Link
- Connector, M12 × 1

General data
| EAN | 4047101559163 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 9026102040 |
| Country of origin | DE |
| Weight | 200 g |
Technical Data
| Function | Flow monitoring |
| Design | With display (integrated probe) |
| Process connection | G 1/4'' male thread |
| Bar length (L1) | 45 mm |
| Immersion depth L | 16.9 mm |
| Medium | liquids |
| Operating voltage | 17…33 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5 |
| Medium temperature | -25…+85 °C |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67/IP69K |
| Approvals | CE, cULus |

