Product B2NF85H-QR20-2LI2X3-H1151
Dynamic Inclinometer
With Analog Outputs
Ident. no.: 100031519- Rectangular, plastic, Ultem
- Status displayed via LED
- Angle detection along two axes with ±85 ° measuring range
- High protection class IP68/IP69K
- Protected against salt spray and rapid temperature change
- 15…30 VDC
- M12 × 1 male connector, 5-pin
- Analog output 4…20 mA
- The center point of the measuring range can be adjusted using teach adaptor TX1-Q20L60
- Individual parameterization possible with USB-2-IOL-0002

General data
| EAN | 4047101578324 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 9026204000 |
| Country of origin | DE |
| Weight | 87 g |
Technical Data
| Measuring principle | Combination of gyroscopes and accelerometers |
| Measuring range | -85…85° |
| Number of measuring axes | 2 |
| Construction size | 71.6 x 62.6 x 20 mm |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Ultem |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Catalog
Configuration File
Manual
Product Flyer
Mounting accessories
|
MAGKIT-QR20
Mounting magnet for mounting the MAGKIT-QR20; pack contents: magnet and 2 mounting screws |
100051844 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |

