Product  BI2-Q5.5-RN6X/S34

Inductive Sensor

Resistant to Magnetic Fields

Ident. no.: 100032162
    • Rectangular, height 5.5 mm
    • Active face on top
    • Plastic, PP
    • DC 3-wire, 10…30 VDC
    • NC contact, NPN output
    • Cable connection
#

Data Sheets

Mounting accessories

6945013

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top