Product RI-10SA1C-4B256-C
Incremental Shaft Encoder
Industrial Line
Ident. no.: 100033686- Protection class IP65 on shaft side
- -40…+85 °C
- Max. 12000 rpm (continuous operation 6000)
- 5…30 VDC
- Cable connection, 8-pole
- RS422 with inverted signals
- Pulse frequency max. 300 kHz
- 256 pulses per revolution

General data
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 9031499000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Solid shaft |
| Flange diameter | Ø 58 mm |
| Flange type | Synchro flange |
| Resolution, incremental | 256 ppr |
| Operating voltage | 5…30 VDC |
| Output function | RS422, with inverted signals |
| Electrical connection | Cable |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class shaft | IP65 |
| Protection class | IP67 |

