Product TP-203A-M6-H1141-L100-I7
Temperature Detection
Probe
Ident. no.: 100041106- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection: M6 × 1 male thread at probe tip

General data
EAN | 4047101602821 |
eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
Customs tariff number | 90251900900 |
Country of origin | IT |
Weight | 25 g |
Technical Data
Detection type | medium contact |
Design | Temperature probe |
Measuring range | -50…500 °C |
Process connection | M6 × 1 male thread |
Electrical output | Resistance |
Measuring element | Pt100 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -40…+120 °C |
Protection class | IP67 |
Approvals | cULus |
Data Sheets
CAD File
Catalog
Manufacturer's Declaration
Product Catalog
Product Overview
Mounting accessories
![]() |
CF-M-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910405 |
![]() |
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
![]() |
CF-M-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910407 |
![]() |
CF-M-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910408 |