Product TP-203KK1-CF-H1141-L150
Temperature Detection
Probe
Ident. no.: 100045292- Thermocouple acc. to DIN EN 60584
- Resistant to vibrations and shocks
- Can be connected to TS720, IM34 or IME-TI
- Max. temperature connector: 120 °C
- 2-wire technology
- Process connection: Compression fitting
- Bendable probe (min. bending radius: 3 × outside diameter)

General data
| EAN | 4047101625820 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 17 g |
Technical Data
| Detection type | medium contact |
| Design | Accessories |
| Measuring range | -40…1100 °C |
| Immersion depth L | 150 mm |
| Process connection | For compression fittings, thermowell or direct mounting |
| Electrical output | Voltage |
| Measuring element | Type K |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal/plastic, Inconel 600/Nylon |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
Data Sheets
CAD File
Catalog
Product Catalog
Product Overview
Mounting accessories
|
CF-M-3-G1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/8” male thread |
9910405 |
|
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |
|
CF-M-3-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection G1/4” male thread |
9910407 |
|
CF-M-3-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 3 mm; process connection 1/4” NPT male thread |
9910408 |
|
CF-M-6-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/4” male thread |
9910483 |
|
CF-M-6-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/4” NPT male thread |
9910484 |
|
CF-M-6-M18-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection M18 × 1.5 male thread |
9910525 |
|
CF-M-6-N1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT male thread |
9910529 |
|
CF-M-6-G1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/2” male thread |
9910530 |

