Product RI-10SA1C-4B4-H1181
Incremental Shaft Encoder
Industrial Line
Ident. no.: 100046038- Clamping flange, Ø 58 mm
- Solid shaft, Ø 3/8” x 5/8”
- Optical measuring principle
- Shaft material, stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 5…30 VDC
- Male connector, M12 x 1 , 8-pole
- RS422 with inverted signals
- Pulse frequency max. 300 kHz
- 4 pulses per revolution

General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9031499000 |
Country of origin | DE |
Weight | 1100 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Shaft diameter D (mm) | 9.525 |
Shaft diameter D | 0.375 in |
Flange diameter | Ø 58 mm |
Flange type | Clamping flange |
Resolution, incremental | 4 ppr |
Operating voltage | 5…30 VDC |
Output function | RS422/TTL, with inverted signals |
Electrical connection | Connector, M12 × 1 |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class shaft | IP67 |
Protection class | IP67 |