Product RI-10T12C-2B1-CA1M
Incremental Shaft Encoder
Industrial Line
Ident. no.: 100046400- Clamping flange, Ø 58 mm
- Solid shaft, Ø 12 mm × 20 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP65 on shaft side
- -40…+85 °C
- Max. 12000 rpm (continuous operation 6000)
- 10…30 VDC
- Cable connection, 8-pole
- Push-pull, with inverted signals
- Pulse frequency max. 300 kHz
- 1 pulse per revolution

General data
eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
Customs tariff number | 9031499000 |
Country of origin | DE |
Weight | 1100 g |
Technical Data
Encoder line | Industrial-Line |
Technology | Optical |
Output type | Incremental |
Shaft Type | Solid shaft |
Flange diameter | Ø 58 mm |
Flange type | Clamping flange |
Operating voltage | 10…30 VDC |
Output function | Push-Pull/HTL, with inverted signals |
Electrical connection | Cable |
Housing material | Die-cast zinc |
Ambient temperature | -40…+85 °C |
Protection class housing | IP65 |
Protection class shaft | IP65 |
Protection class | IP67 |