Product PCT R21 50/5A 1.25VA Kl. 1
Interface for DeviceNet™
Ident. no.: 100049784- DIP switch for adjustment of the node address
- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- 1 x open style connector
- Integrated power supply
- LEDs for display of supply voltage, group and bus errors
- Gateway between the BL20 system and DeviceNet
- 125 / 250 / 500 kbps
- Connection to DeviceNet™ established via Open-Style connector

General data
EAN | 4047101664164 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85043129900 |
Country of origin | DE |
Weight | 202 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Device type | Gateway |
Fieldbus transmission rate | 125/250/500 kbps |
Fieldbus connection technology | Open style connector |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |
CAD File
Catalog
Configuration File
Firmware
Manual
Manufacturer's Declaration
Mounting accessories
![]() |
BL20-ABPL (2 PCS.)
End plate for a BL20 station after the last I/O module (2 pieces) |
6827123 |
![]() |
BL20-WEW-35/2-SW (10 PCS.)
End bracket for fixation of a BL20 station (10 pieces) |
6827124 |
Connectivity accessories
![]() |
I/O-ASSISTANT-KABEL-BL20/BL67
RS232 service cable for Gateways with PS2 interface |
6827133 |