Product CMVT-M8TA1X-LI2IOL-H1141
Vibration and Temperature Sensor
For Condition Monitoring with IO-Link and 4…20 mA
Ident. no.: 100050420- Stainless steel housing with M8 screw-in thread
- RMS speed output and RMS acceleration, peak
- RMS measuring range acceleration 10 g, peak 14 g
- Detection over 1 axes
- Frequency ranges configurable
- IO-Link, PNP, 4…20 mA
- Temperature measuring range -40 °C to +80 °C
- High protection class IP66/IP67
- M12 × 1 connector, 4-pin

General data
| EAN | 4047101673708 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 137 g |
Technical Data
| Function | Vibration/temperature sensor |
| Operating voltage | 18…30 VDC |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel |
| Ambient temperature | -40…+80 °C |
| Protection class | IP66/IP67 |
Data Sheets
Approval/Declaration
Brochure/Folder/Flyer (BRO)
Configuration File
Configuration Software
Manual
Mounting accessories
|
MA-M8-1/2-BSPT
Mounting adapter, M8 to 1/2″ BSPT |
100050775 |
|
MA-M8-1/4-NPT
Mounting adapter, M8 to 1/4″ NPT |
100050776 |
|
MA-M8-1/4-UNF28G
Mounting adapter, M8 to 1/4″ UNF 28 G |
100050777 |
|
MA-M8-3/8-24UNF2A
Mounting adapter, M8 to 3/8″ 24 UNF 2A |
100050778 |
|
MA-M8-M6
Mounting adapter, M8 to M6 |
100050779 |
|
MA-M8-M10
Mounting adapter, M8 to M10 |
100050780 |
|
MA-M8-M12
Mounting adapter, M8 to M12 |
100050781 |
|
MA-M8-M16
Mounting adapter, M8 to M16 |
100050782 |
|
MA-M8-M20
Mounting adapter, M8 to M20 |
100050783 |
|
MA-M8-M24
Mounting adapter, M8 to M24 |
100050784 |
|
MA-M8-M30
Mounting adapter, M8 to M30 |
100050785 |
Functional accessories
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
|
TBEN-S2-4IOL
Compact multiprotocol I/O module, 4 IO-Link Master 1.1 Class A, 4 universal PNP digital channels 0.5 A |
6814024 |

