Product  MA-M8-3/8-24UNF2A

Mounting Adapter

Ident. no.: 100050778
    • Female thread: M8 × 10 mm
    • Male thread: 3/8” 24 UNF 2A
    • Stainless steel, V4A
#

General data

EAN 4047101678543
Customs tariff number 73269098900
Country of origin DE
Weight 68 g

Data Sheets

Select Country

Turck worldwide

to top