In-cabinet (IP20)
![In-cabinet (IP20) In-cabinet (IP20)](/repo/_db_20240621111431_/Graphics/Pic9/00329703_0.png)
The power supply modules of the IM82-24 series feed DC loads and especially Turck IM, IME, IMB, IMS and IMC interface modules with 24 V. The devices are mounted on DIN rail and meet protection class IP20. The output current more...
The power supply modules of the IM82-24 series feed DC loads and especially Turck IM, IME, IMB, IMS and IMC interface modules with 24 V. The devices are mounted on DIN rail and meet protection class IP20. The output current is - depending on the type - 2.5 A, 5 A, 10 A or 20 A. Thanks to their universal AC/DC input, the power supplies can be used worldwide in numerous networks. Other features include high efficiency, as well as temperature resistance and dynamic overload capability. less...