On-machine (IP67)
![On-machine (IP67) On-machine (IP67)](/repo/_db_20240621111431_/Graphics/Pic5/00489197_0.png)
As an enabler for modular machines, the PSU67 series power supply modules can be mounted directly in the field. The variants with integrated fuses and IO-Link offer optimal protection and are pre-equipped with condition more...
As an enabler for modular machines, the PSU67 series power supply modules can be mounted directly in the field. The variants with integrated fuses and IO-Link offer optimal protection and are pre-equipped with condition monitoring.
Thanks to the AC universal voltage input, the power supply modules can be used worldwide. The high efficiency of up to 95 % provides a good energy balance. The inputs are 1- or 3-phase, the output ranges from 50 W to 600 W. Connections are available in M8, M12, 7/8″ or Han-Q. All variants demonstrate a high degree of robustness and a long service life. less...