Product TX407-P3CV01
TX400 HMI/PLC Product Series
7″ Display — CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Plastic Housing and Front Film with Capacitive Touch
Ident. no.: 100051168- 2 separate RJ45 Ethernet ports
- 1 serial interface (RS232/RS422/RS485)
- 1 CAN interface
- 1 USB host port

General data
| EAN | 4047101683639 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 85371091990 |
| Country of origin | IT |
| Weight | 977 g |
Technical Data
| Product Family | TX400 |
| Device function | HMI/PLC |
| Diagonal screen size | 7 ″ |
| Touchscreen | Capacitive, |
| Application area | Factory Automation |
| Format | 16:9 |
| Processor | 64-bit RISC, Quad core 1.6 GHz |
| Memory | 4 GB Flash |
| RAM memory | 2048 MB |
| Programming | CODESYS V3 |
| Fieldbus master | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCAT |
| Fieldbus slave | Modbus TCP, Modbus RTU, PROFINET |
| Protection class | IP66 front, IP20 rear |
Data Sheets
Configuration File
| CODESYS Package TX HMI/PLCs (for CODESYS v3.5.16.30 or Higher) | 6826 KB |
| GSDML Files | 11 KB |
| EDS Files | 6 KB |
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Technical Support Document (TSD)
Mounting accessories
|
TX700-MOUNT-10
TX700 mounting bracket and power connectors for 10” devices |
100003189 |
Functional accessories
|
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |

