Product TX410-P3CV01
TX400 HMI/PLC Product Series
10″ Display — CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Plastic Housing and Front Film with Capacitive Touch
Ident. no.: 100051169- 2 separate RJ45 Ethernet ports
- 1 serial interface (RS232/RS422/RS485)
- 1 CAN interface
- 1 USB host port

General data
EAN | 4047101683646 |
eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
Customs tariff number | 85371091990 |
Country of origin | IT |
Weight | 1300 g |
Technical Data
Product Family | TX400 |
Device function | HMI/PLC |
Diagonal screen size | 10 ″ |
Touchscreen | Capacitive, |
Application area | Factory Automation |
Format | 16:9 |
Processor | 64-bit RISC, Quad core 1.6 GHz |
Memory | 4 GB Flash |
RAM memory | 2048 MB |
Programming | CODESYS V3 |
Fieldbus master | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCAT |
Fieldbus slave | Modbus TCP, Modbus RTU, PROFINET |
Protection class | IP66 front, IP20 rear |
Data Sheets
Configuration File
CODESYS Package TX HMI/PLCs (for CODESYS v3.5.16.30 or Higher) | 6826 KB |
GSDML Files | 11 KB |
EDS Files | 6 KB |
Configuration Software
CODESYS Software 3.5.18.3 | 1465476 KB |
CODESYS Software 3.5.16.3 | 1344878 KB |
Turck Automation Suite TAS |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Technical Support Document (TSD)
Mounting accessories
![]() |
TX700-MOUNT-10
TX700 mounting bracket and power connectors for 10” devices |
100003189 |
Functional accessories
![]() |
TX-PSC
Power Supply Male Connector for TX HMI Devices |
100002938 |