Product IM18-CCM45-MTI/24VDC
Cabinet Guard
Internal Sensors
Ident. no.: 100051370- Microprocessor: TI Sitara 32-bit ARM Cortex-A8
- RAM: 1 Gbit 128 MB DDR3L
- Flash: 4 GB eMMC
- Debian operating system
- PROFINET Device, EtherNet/IP Device or Modbus TCP Server
- Temperature Detection
- Moisture detection
- Proximity detection
- Supply voltage 24 VDC
- DIN rail mounting
- Suitable for use in Zone 2

General data
| EAN | 4047101686340 |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 201 g |
Technical Data
| Device type | Cabinet guard |
| Nominal voltage | 24 VDC |
| Electrical connection | Removable spring-type terminals, 3-pin |
| Protection class | IP20 |
| Product series | IM18 |

