Product BI1.5-EG08-Y1-H1341
Inductive Sensor
Ident. no.: 1003502- Threaded barrel, M8 x 1
- Stainless steel, 1.4427 SO
- DC 2-wire, nom. 8.2 VDC
- Output acc. to EN 60947-5-6 (NAMUR)
- M12 × 1 connector
- ATEX category II 1 G, Ex zone 0
- ATEX category II 1 D, Ex zone 20
- SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
- SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1

General data
EAN | 4047101144239 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 8536504000 |
Country of origin | DE |
Weight | 24 g |
Technical Data
Design | Threaded barrel |
Construction size | M8 x 1 |
Rated switching distance | 1.5 mm |
Mounting | Flush |
Operating voltage | Nom. 8.2 VDC |
Output function | NAMUR |
Switching frequency | 5.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4427 SO |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc |
Data Sheets
Approval/Declaration
CAD File
Catalog
Catalog (CAT)
EPLAN Electric P8
Product Catalog Pages
SIL Declaration
Safety Manual
Mounting accessories
![]() |
BST-08B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947210 |
![]() |
MBS80
Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum |
69479 |
Functional accessories
![]() |
IM1-22EX-T
Isolating switching amplifier, 2-channel; 2 transistor outputs; input NAMUR signal; selectable ON/OFF mode for wire-break and short-circuit monitoring; switchable between NO / NC mode; removable terminal blocks; width 18 mm; universal voltage supply unit |
7541232 |
![]() |
IMX12-DI01-2S-2T-0/24VDC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; Ex-proof version; 2 transistor outputs; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580020 |