Product BI1.5-EG08K-Y1-H1341
Inductive Sensor
Ident. no.: 1003620- Threaded barrel, M8 x 1
- Stainless steel, 1.4427 SO
- DC 2-wire, nom. 8.2 VDC
- Output acc. to EN 60947-5-6 (NAMUR)
- M12 × 1 connector
- ATEX category II 1 G, Ex zone 0
- ATEX category II 1 D, Ex zone 20
- SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
- SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1

General data
| EAN | 4047101144338 | 
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch | 
| Customs tariff number | 8536507000 | 
| Country of origin | PL | 
| Weight | 22 g | 
Technical Data
| Design | Threaded barrel | 
| Construction size | M8 x 1 | 
| Rated switching distance | 1.5 mm | 
| Mounting | Flush | 
| Operating voltage | Nom. 8.2 VDC | 
| Output function | NAMUR | 
| Switching frequency | 5.0 kHz | 
| Electrical connection | Connector, M12 × 1 | 
| Housing material | Stainless steel, 1.4427 SO | 
| Ambient temperature | -25…+70 °C | 
| Protection class | IP67 | 
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc | 
Data Sheets
Approval/Declaration
CAD File
Catalog
Catalog (CAT)
EPLAN Electric P8
Product Catalog Pages
SIL Declaration
Safety Manual
Mounting accessories
|   | BST-08B Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 | 6947210 | 
|   | MBS80 Mounting clamp for smooth barrel sensors; mounting block material: Anodized aluminum | 69479 | 
Functional accessories
|   | IM1-22EX-T Isolating switching amplifier, 2-channel; 2 transistor outputs; input NAMUR signal; selectable ON/OFF mode for wire-break and short-circuit monitoring; switchable between NO / NC mode; removable terminal blocks; width 18 mm; universal voltage supply unit | 7541232 | 
|   | IMX12-DI01-2S-2T-0/24VDC Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; Ex-proof version; 2 transistor outputs; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable screw terminals; 12.5 mm wide; 24 VDC power supply | 7580020 | 


 
					
				 
					
				 
					
				