Product BIM-INT-Y1X 7M
Magnetic Field Sensor
For Pneumatic Cylinders
Ident. no.: 1056806- Rectangular, height 6 mm
- Plastic, PP
- Magnetic-inductive sensor
- DC 2-wire, nom. 8.2 VDC
- Output acc. to EN 60947-5-6 (NAMUR)
- Cable connection
- ATEX category II 1 G, Ex zone 0
- ATEX category II 1 D, Ex zone 20
- SIL2 (Low Demand Mode) acc. to IEC 61508, PL c acc. to ISO 13849-1 with HFT0
- SIL3 (All Demand Mode) acc. to IEC 61508, PL e acc. to ISO 13849-1 with redundant configuration HFT1

General data
| EAN | 4047101145465 |
| eCl@ss-Code (V5.1.4): | 27270104 -/- Magnetic inductive proximity switch |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 93 g |
Technical Data
| Design | Rectangular |
| Construction size | 32 x 5 x 6 mm, INT |
| Cylindrical design | Tie-rod cylinder, Tie-rod cylinder, Cylinder with external dovetail groove |
| Operating voltage | Nom. 8.2 VDC |
| Output function | NAMUR |
| Electrical connection | Cable |
| Cable length (L) | 7.0 m |
| Housing material | Plastic, PP |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D, SIL2, PLc |
Data Sheets
Approval/Declaration
Catalog (CAT)
Quick Start Guide
SIL Declaration
Safety Manual
Mounting accessories
|
KLZ1-INT
Accessories for mounting the sensors BIM-INT and BIM-UNT on tie-rod cylinders; cylinder diameter: 32…40 mm; material: Aluminum; further mounting accessories for other cylinder diameters on request |
6970410 |
|
KLR1
Mounting bracket for mounting magnetic field sensors on round cylinders using tensioning straps; material: Trogamid; please order tensioning straps separately |
6970600 |
Functional accessories
|
IMX12-DI01-2S-2T-0/24VDC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; Ex-proof version; 2 transistor outputs; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580020 |

