Product BID2-G180-Y0-H1141/S212
Inductive Sensor
For High Pressures
Ident. no.: 1088500- Threaded barrel, M18 x 1
- Stainless steel, 1.4305
- Admissible pressure static/dynamic 500/350 bar
- DC 2-wire, nom. 8.2 VDC
- Output acc. to EN 60947-5-6 (NAMUR)
- M12 × 1 connector

General data
EAN | 4047101065206 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 9026104000 |
Country of origin | DE |
Weight | 68 g |
Technical Data
Design | Threaded barrel |
Construction size | M18 x 1 |
Rated switching distance | 2 mm |
Mounting | Flush |
Operating voltage | Nom. 8.2 VDC |
Output function | NAMUR |
Switching frequency | 2.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, 1.4305 (AISI 303) |
Ambient temperature | -25…+85 °C |
Protection class | IP67 |
Special features | Pressure resistant |
Data Sheets
CAD File
Catalog
Catalog (CAT)
Product Catalog Pages
Quick Start Guide
Functional accessories
![]() |
IMX12-DI01-2S-2T-0/24VDC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; Ex-proof version; 2 transistor outputs; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580020 |