Product  BI3-M18-RZ3X-B3331/S903

Inductive Sensor

Ident. no.: 1302113
    • Threaded barrel, M18 x 1
    • Chrome-plated brass
    • Hysteresis always below 0.1 mm
    • AC 2-wire, 20…250 VAC
    • DC 2-wire, 10…300 VDC
    • NC contact
    • 1/2" male connector
#

Data Sheets

Mounting accessories

6901320

Select Country

Turck worldwide

to top